HUBBELL
Wire Basket Tray, Preformed Radius, 90 Degree Elbow, 4" Heigh X 20" Wide, Pre-Galvanized
Image of HBTR0420 Wire Basket Tray, Preformed Radius, 90 Degree Elbow, 4" Heigh X 20" Wide, Pre-Galvanized

Wire Basket Tray, Preformed Radius, 90 Degree Elbow, 4" Heigh X 20" Wide, Pre-Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTR0420

Wire Basket Tray, Preformed Radius, 90 Degree Elbow, 4" Heigh X 20" Wide, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Preformed Radius
  • 90 Degree Elbow
  • 4" Heigh X 20" Wide
  • Pre-Galvanized

General

Catalog Number

HBTR0420

EU RoHS Indicator

Contact Manufacturer

Type

90 Degree

UPC

783585533407

Dimensions

Width

20 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1