HUBBELL
Kellems Wire Management, Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long
Image of 013041333 Kellems Wire Management, Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long

Kellems Wire Management, Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 013041333

Kellems Wire Management, Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 72" Long

Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

  • Double weave construction
  • Suitable for splicing

Standard Product

General

Application

Cable and Wire Splicing

Approx Breaking Strength

10,000 lbs

Catalog Number

013041333

Color

Environmental Conditions

No Limitations

EU RoHS Indicator

Yes

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Approximate Breaking Strength - 10,000 (44,480) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.00"-1.49" (2.54-3.78)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Series

Splicing Grips Series

Specifications

  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Aluminum

Style

Closed Mesh, Double Weave

Type

Tube

UPC

783585327075

Dimensions

Display Size

72" (182.88) Length

Conductor Related

Cable Diameter Range

1.00 in-1.49 in

Cable Size

1.00"-1.49" (2.54-3.78)

Number of Conductors

1 Jacketed Cable

Certifications And Compliance

Environmental Conditions

No Limitations

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

10,000 lbs

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 10,000 (44,480) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.00"-1.49" (2.54-3.78)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Logistics

Carton Quantity

6