HUBBELL
Slack Pulling Grips, Rawhide Lace Closing, Offset Eye, 1.50-1.99", Long
Image of 03309015 Slack Pulling Grips, Rawhide Lace Closing, Offset Eye, 1.50-1.99", Long
Image of 03309015 Slack Pulling Grips, Rawhide Lace Closing, Offset Eye, 1.50-1.99", Long
Image of 03309015 Slack Pulling Grips, Rawhide Lace Closing, Offset Eye, 1.50-1.99", Long
Image of 03309015 Slack Pulling Grips, Rawhide Lace Closing, Offset Eye, 1.50-1.99", Long

Slack Pulling Grips, Rawhide Lace Closing, Offset Eye, 1.50-1.99", Long

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03309015

Kellems Wire Management, Slack Pulling Grips, Rawhide Lace Closing, Offset Eye, 1.50-1.99", Long

The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.

  • Single offset eye for easy attachement to pulling line
  • Reusable rawhide lace for split lace closure
  • Double weave galvanized steel mesh

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

4,000 lbs

Catalog Number

03309015

Color

Construction

Woven

Load Capacity

800

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 4,000 (17,792) Lbs. (N)
  • Mechanical - Working Load - 800 (3558.4) Lbs. (N)

Product Family

Slack Grip Series

Specifications

  • Lace - Rawhide
  • Lug - Aluminum
  • Strand - Galvanized steel
  • Tab - Copper
  • Tag - Mylar

Style

Split Mesh, Rawhide Lace Closing, Double Weave

Type

Offset Eye

UPC

783585316567

Dimensions

Weight

1.35 lb

Conductor Related

Cable Diameter Range

1.50 in-1.99 in

Cable Size

1.50"-1.99" (3.81-5.05)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

4,000 lbs

Load Capacity

800

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 4,000 (17,792) Lbs. (N)
  • Mechanical - Working Load - 800 (3558.4) Lbs. (N)

Logistics

Carton Quantity

2