HUBBELL
Kellems Wire Management, Overhead Pulling Grips, DUA-PULL FEED Tube, 28"
Image of 091061043 Kellems Wire Management, Overhead Pulling Grips, DUA-PULL FEED Tube, 28"

Kellems Wire Management, Overhead Pulling Grips, DUA-PULL FEED Tube, 28"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 091061043

Kellems Wire Management, Overhead Pulling Grips, DUA-PULL FEED Tube, 28"

Kellems® Thread Adapters are devices formatting AN-MS connectors and other multi-pin connectors to Kellems grips with NPT threaded fittings. They are made of aluminum with internal threads and replace the connector cord clamp. These adapters permit the installation of Kellems Grips, to prevent cable or conduit pull-out and control arc-of-bend. Thread adapters allow the installation of Kellems® Grips on multi-pin connectors at electrical consoles, mobile equipment, control switches, assembly equipment and testing machines.

used to ease the insertion of cable or robe into the cable grip

Standard Product

General

Application

Overhead Pulling

Catalog Number

091061043

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Overhead Feed Tube

Specifications

  • Nose - Aluminum
  • Tubing - Aluminum

Style

Closed Mesh, Double Weave

Type

Feed Tube

UPC

783585327570

Conductor Related

Cable Diameter Range

0.25 in-0.65 in

Cable Size

Feed Tube for '033271037

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Standards - RoHS Compliance Status

CM