HUBBELL
Bryant, Wire Management, Pulling Grip Punch-Lok Band, 3/8" X 2"
Image of PLB112 Bryant, Wire Management, Pulling Grip Punch-Lok Band, 3/8" X 2"
Discontinued

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 3/8" X 2"

Brand: Bryant

Catalog ID: PLB112

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 3/8" X 2"

  • Punch-Lok Band
  • 3/8" X 2"

Band Width = 3/8" (.95 cm), Band Inside Diameter = 2" (5.08 cm)

General

Catalog Number

PLB112

OEM Brand Name

Hubbell Bryant

Series

Tools and Bands

Style

Punch-Lok Band

Type

Punch-Lok Band

UPC

781786457584

Conductor Related

Cable Diameter Range

1 1/8 in-1 5/8 in

Cable Size

1 1/8"-1 5/8" (2.86-4.13)

Logistics

Carton Quantity

50