HUBBELL
Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 4"
Image of PLB225 Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 4"
Discontinued

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 4"

Brand: Bryant

Catalog ID: PLB225

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 4"

  • Punch-Lok Band
  • 5/8" X 4"

Band Width = 5/8" (1.59 cm), Band Inside Diameter = 4" (10.16 cm)

General

Catalog Number

PLB225

OEM Brand Name

Hubbell Bryant

Series

Tools and Bands

Style

Punch-Lok Band

Type

Punch-Lok Band

UPC

781786457607

Conductor Related

Cable Diameter Range

2 1/4 in-3 1/2 in

Cable Size

2 1/4"-3 1/2" (5.71-8.89)

Logistics

Carton Quantity

50