HUBBELL
WBP_03305003_PRODIMAGE
WBP_03305003_PRODIMAGE

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .19-.24" Cable Range

Brand:

Bryant

Catalog ID:

PJ019

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .19-.24" Cable Range

Standard Product

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

400 lbs

Catalog Number

PJ019

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

80

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Junior Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280649

Conductor Related

Cable Diameter Range

0.19 in-0.24 in

Cable Size

.19-.24" (.48-.61)

Cable Specification

UL Listed Circuit Wire

Resources and downloads