Brand: Bryant
Catalog ID: MST075FE
Application
General Cable Pulling
Approx Breaking Strength
14,400 lbs
Catalog Number
MST075FE
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
2880
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Overhead Multiple Strength
Style
Closed Mesh, Triple, Double, Single Weave
Type
Flexible Eye
UPC
781786282049
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Cable Specification
UL Listed Circuit Wire