HUBBELL
Image of SCD075 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, .75-.99" Cable Range
Image of SCD075 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, .75-.99" Cable Range

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, .75-.99" Cable Range

Brand: Bryant

Catalog ID: SCD075

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, .75-.99" Cable Range

  • Slack Mesh
  • Single Eye
  • .75-.99" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

2,600 lbs

Catalog Number

SCD075

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

520

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Closed Mesh, Double Weave

Type

Offset Eye

UPC

781786271500

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Cable Specification

UL Listed Circuit Wire

Resources and downloads