
Brand: Bryant
Catalog ID: SSR125
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
4,500 lbs
Catalog Number
SSR125
Construction
EU RoHS Indicator
Yes
Load Capacity
900
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Split Mesh, Rod Closing, Single Weave
Type
Offset Eye
UPC
781786271760
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
4,500 lbs
Load Capacity
900