Brand: Bryant
Catalog ID: PH250
Application
General Cable Pulling
Approx Breaking Strength
24,500 lbs
Catalog Number
PH250
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
4900
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Underground T-Type
Style
Closed Mesh, Double Weave
Type
Flexible Eye, Short Length
UPC
781786280380
Cable Diameter Range
2.50 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
Cable Specification
UL Listed Circuit Wire