Brand: Bryant
Catalog ID: PH350
Application
General Cable Pulling
Approx Breaking Strength
31,000 lbs
Catalog Number
PH350
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
6200
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Underground T-Type
Style
Closed Mesh, Double Weave
Type
Flexible Eye, Short Length
UPC
781786280427
Cable Diameter Range
3.50 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
Cable Specification
UL Listed Circuit Wire