
Brand: Bryant
Catalog ID: PH075
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
6,800 lbs
Catalog Number
PH075
Construction
Woven
EU RoHS Indicator
No
Load Capacity
1360
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Underground T-Type
Style
Closed Mesh, Double Weave
Type
Flexible Eye, Short Length
UPC
781786280304
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
No
Approx Breaking Strength
6,800 lbs
Load Capacity
1360