Brand: Bryant
Catalog ID: PHS400
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
48,000 lbs
Catalog Number
PHS400
Construction
EU RoHS Indicator
Yes
Load Capacity
9600
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280182
Cable Diameter Range
4.00 in-4.49 in
Cable Size
4.00-4.49" (10.16-11.40)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
48,000 lbs
Load Capacity
9600