HUBBELL
Image of PHS450 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 4.50-4.99" Cable Range
Image of PHS450 Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 4.50-4.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 4.50-4.99" Cable Range

Brand: Bryant

Catalog ID: PHS450

Bryant Wire and Cable Management, Pulling Grip, Underground Revolving Eye, 4.50-4.99" Cable Range

  • Underground Revolving Eye
  • 4.50-4.99" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

48,000 lbs

Catalog Number

PHS450

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

9600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Underground K-Type

Style

Closed Mesh, Double Weave

Type

Revolving Eye, Standard Length

UPC

781786280205

Conductor Related

Cable Diameter Range

4.50 in-4.99 in

Cable Size

4.50-4.99" (11.43-12.67)

Cable Specification

UL Listed Circuit Wire

Resources and downloads