

Brand: Bryant
Catalog ID: PHS050
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
4,800 lbs
Catalog Number
PHS050
Construction
Woven
Load Capacity
960
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Underground K-Type
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Short Length
UPC
781786280007
Cable Diameter Range
0.50 in-0.61 in
Cable Size
.50-.61" (1.27-1.55)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
4,800 lbs
Load Capacity
960