
Brand: Bryant
Catalog ID: MST050FE
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
10,000 lbs
Catalog Number
MST050FE
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
2000
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Overhead Multiple Strength
Style
Closed Mesh, Triple, Double, Single Weave
Type
Flexible Eye
UPC
781786282025
Cable Diameter Range
0.50 in-0.74 in
Cable Size
.50-074" (1.27-1.88)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
10,000 lbs
Load Capacity
2000