HUBBELL
Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.00-1.24"
Image of MST100FE Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.00-1.24"

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.00-1.24"

Brand: Bryant

Catalog ID: MST100FE

Bryant Wire and Cable Management, Pulling Grip, Heavy Duty, Overhead Flexible Eye, 1.00-1.24"

  • Heavy Duty
  • Overhead Flexible Eye
  • 1.00-1.24"

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

24,600 lbs

Catalog Number

MST100FE

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

4920

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Overhead Multiple Strength

Style

Closed Mesh, Triple, Double, Single Weave

Type

Flexible Eye

UPC

781786282063

Conductor Related

Cable Diameter Range

1.00-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

24,600 lbs

Load Capacity

4920