Brand: Bryant
Catalog ID: MST175FE
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
48,000 lbs
Catalog Number
MST175FE
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
9600
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Overhead Multiple Strength
Style
Closed Mesh, Triple, Double, Single Weave
Type
Flexible Eye
UPC
781786282124
Cable Diameter Range
1.75 in-2.24 in
Cable Size
1.75-2.24" (4.44-5.69)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
48,000 lbs
Load Capacity
9600