
Brand: Bryant
Catalog ID: MST200FE
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
48,000 lbs
Catalog Number
MST200FE
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
9600
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Series
Overhead Multiple Strength
Style
Closed Mesh, Triple, Double, Single Weave
Type
Flexible Eye
UPC
781786282148
Cable Diameter Range
2.00 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
48,000 lbs
Load Capacity
9600