Brand: Bryant
Catalog ID: PH150
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
16,400 lbs
Catalog Number
PH150
Construction
EU RoHS Indicator
Yes
Load Capacity
3280
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Closed Mesh, Double Weave
Type
Flexible Eye, Short Length
UPC
781786280342
Cable Diameter Range
1.50 in-1.99 in
Cable Size
1.50-1.99" (3.81-5.05)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
16,400 lbs
Load Capacity
3280