
Brand: Bryant
Catalog ID: PH200
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
18,500 lbs
Catalog Number
PH200
Construction
EU RoHS Indicator
Yes
Load Capacity
3700
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Closed Mesh, Double Weave
Type
Flexible Eye, Short Length
UPC
781786280366
Cable Diameter Range
2.00 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
18,500 lbs
Load Capacity
3700