

Brand: Bryant
Catalog ID: PHS100
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
16,400 lbs
Catalog Number
PHS100
Construction
Woven
Load Capacity
3280
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Underground K-Type
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280069
Cable Diameter Range
1.00 in-1.49 in
Cable Size
1.00-1.49" (2.54-3.78)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
16,400 lbs
Load Capacity
3280