Brand: Bryant
Catalog ID: PHS250
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
33,000 lbs
Catalog Number
PHS250
Construction
EU RoHS Indicator
Yes
Load Capacity
6600
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280120
Cable Diameter Range
2.50 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
33,000 lbs
Load Capacity
6600
Carton Quantity
20