
Brand: Bryant
Catalog ID: PHS350
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
48,000 lbs
Catalog Number
PHS350
Construction
EU RoHS Indicator
Yes
Load Capacity
9600
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280168
Cable Diameter Range
3.50 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
48,000 lbs
Load Capacity
9600