Brand: Bryant
Catalog ID: PHS600
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
54,000 lbs
Catalog Number
PHS600
Construction
EU RoHS Indicator
Yes
Load Capacity
10800
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280243
Cable Diameter Range
6.00 in-6.99 in
Cable Size
6.00-6.99" (15.24-17.75)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
54,000 lbs
Load Capacity
10800