
Brand: Bryant
Catalog ID: PJ037
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
900 lbs
Catalog Number
PJ037
Construction
EU RoHS Indicator
Yes
Load Capacity
180
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280687
Cable Diameter Range
0.37 in-0.49 in
Cable Size
.37-.49" (.94-1.24)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
900 lbs
Load Capacity
180
Carton Quantity
5