

Brand: Bryant
Catalog ID: PJ062
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
1,950 lbs
Catalog Number
PJ062
Construction
Woven
Load Capacity
390
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Junior Grip
Style
Closed Mesh, Single Weave
Type
Flexible Eye
UPC
781786280724
Cable Diameter Range
0.62 in-0.74 in
Cable Size
.62-.74" (1.57-1.88)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
1,950 lbs
Load Capacity
390
Carton Quantity
5