HUBBELL
Image of SCD300 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 3.00-3.49" Cable Range

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 3.00-3.49" Cable Range

Brand: Bryant

Catalog ID: SCD300

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 3.00-3.49" Cable Range

  • Slack Mesh
  • Single Eye
  • 3.00-3.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

14,500 lbs

Catalog Number

SCD300

Construction

EU RoHS Indicator

Yes

Load Capacity

2900

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Style

Closed Mesh, Double Weave

Type

Offset Eye

UPC

781786271647

Conductor Related

Cable Diameter Range

3.00 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

14,500 lbs

Load Capacity

2900

Logistics

Carton Quantity

2