HUBBELL
WBP_03308003_PRODIMAGE
WBP_03308003_PRODIMAGE

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 3.50-3.99" Cable Range

Brand:

Bryant

Catalog ID:

SCD350

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 3.50-3.99" Cable Range

Standard Product

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

14,500 lbs

Catalog Number

SCD350

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2900

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Closed Mesh, Double Weave

Type

Offset Eye

UPC

781786271661

Conductor Related

Cable Diameter Range

3.50 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

2

Resources and downloads