
Brand: Bryant
Catalog ID: SSR150
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
5,800 lbs
Catalog Number
SSR150
Construction
EU RoHS Indicator
Yes
Load Capacity
1160
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Style
Split Mesh, Rod Closing, Single Weave
Type
Offset Eye
UPC
781786271784
Cable Diameter Range
1.50 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Approx Breaking Strength
5,800 lbs
Load Capacity
1160