HUBBELL
Image of YCP44L34CTN YCP44L34CTN, Compression Pulling Grip, 900-1000 kcmil Cu/Al, 34" Lanyard Length
Image of YCP44L34CTN YCP44L34CTN, Compression Pulling Grip, 900-1000 kcmil Cu/Al, 34" Lanyard Length

YCP44L34CTN, Compression Pulling Grip, 900-1000 kcmil Cu/Al, 34" Lanyard Length

Brand: Burndy

Catalog ID: YCP44L34CTN

Compression pulling grips are wire range taking accommodating copper code, copper flex, and aluminum code wire. Each pulling grip comes comes in a unique lanyard length for wire staggering to prevent bunching during a pull. See sales drawing and or SOMI for maximum pull load requirements.

  • Range-taking, only 7 compression pulling heads required to pull #8 AWG through 1000 kcmil wire
  • Easy to install with 444S or 644 Series of dieless installation tools
  • Parallel installation, pulling heads available in multiple lanyard lengths for staggering when pulling multiple wires
  • Knurl crimp bands on barrels clearly indicate the proper crimp zone location
  • Each lanyard has a protective sleeve for comfort and safety
  • UPC tag affixed to each part for ease of identification and ordering

Product details

General

Catalog Number

YCP44L34CTN

Connector Type

PULLING HEAD

Material

STEEL

UPC

621945647350

Conductor Related

Conductor - AL Str Size

1000 KCMIL-900 KCMIL

Conductor - Copper Str Compact Size

1000 KCMIL-900 KCMIL

Conductor - Copper Str Size

1000 KCMIL-900 KCMIL

Conductor - Material

ALUMINUM / COPPER

Conductor Size

1000 KCMIL-900 KCMIL

Conductor Type

CODE/FLEX

Wire Size

1000 KCMIL-900 KCMIL

Logistics

Carton Quantity

24

Pallet Quantity

504