HUBBELL
Kellems Wire Management, Liquidtight System, 90 Degree, 3", Insulated with Mesh
Image of 074093552 Kellems Wire Management, Liquidtight System, 90 Degree, 3", Insulated with Mesh
Image of 074093552 Kellems Wire Management, Liquidtight System, 90 Degree, 3", Insulated with Mesh
Image of 074093552 Kellems Wire Management, Liquidtight System, 90 Degree, 3", Insulated with Mesh
Image of 074093552 Kellems Wire Management, Liquidtight System, 90 Degree, 3", Insulated with Mesh

Kellems Wire Management, Liquidtight System, 90 Degree, 3", Insulated with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074093552

Kellems Wire Management, Liquidtight System, 90 Degree, 3", Insulated with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

General

Catalog Number

074093552

Material

Steel Fitting, Stainless Steel Mesh

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Product Family

Liquidtight Conduit Series

Specifications

  • Body - Zinc plated iron
  • Ferrule - Zinc plated steel
  • Insulator - Nylon
  • Locknut - Zinc plated steel
  • Seal - Nylon
  • Strand - Stainless Steel

Style

For Metal & Non-Metallic PolyTuff I

Type

90 Degree With Male Fitting

UPC

783585332055

Dimensions

Conduit Trade Size

3 in

Weight

6.3 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Logistics

Carton Quantity

2