HUBBELL
Image of DC18912 Deluxe Cord Grip, 90 Degree Male, .187-.250", 1/2" With Mesh

Deluxe Cord Grip, 90 Degree Male, .187-.250", 1/2" With Mesh

Brand: Bryant

Catalog ID: DC18912

Deluxe Cord Grip, 90 Degree Male, .187-.250", 1/2" With Mesh

  • .187-.250"
  • 1/2" With Mesh

Standard Product

General

Application

90 Degree Male

Catalog Number

DC18912

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1/2 NPT

Type

90 Degree Male Thread

UPC

781786242029

Dimensions

Thread Size

1/2 NPT

Conductor Related

Cable Diameter Range

0.187 in-0.250 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5