HUBBELL
Image of DC25912 Deluxe Cord Grip, 90 Degree Male, .250-.375", 1/2" With Mesh

Deluxe Cord Grip, 90 Degree Male, .250-.375", 1/2" With Mesh

Brand: Bryant

Catalog ID: DC25912

Deluxe Cord Grip, 90 Degree Male, .250-.375", 1/2" With Mesh

  • .250-.375"
  • 1/2" With Mesh

Standard Product

General

Application

90 Degree Male

Catalog Number

DC25912

EU RoHS Indicator

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1/2 NPT

Type

90 Degree Male Thread

UPC

781786242043

Dimensions

Thread Size

1/2 NPT

Conductor Related

Cable Diameter Range

0.250 in-0.375 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5