HUBBELL
Image of DC5012 Deluxe Cord Grip, Straight Male, .500-.625", 1/2" With Mesh

Deluxe Cord Grip, Straight Male, .500-.625", 1/2" With Mesh

Brand: Bryant

Catalog ID: DC5012

Deluxe Cord Grip, Straight Male, .500-.625", 1/2" With Mesh

  • .500-.625"
  • 1/2" With Mesh

Standard Product

General

Application

Straight Male

Catalog Number

DC5012

EU RoHS Indicator

Yes

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1/2 NPT

Type

Straight Male Thread

UPC

781786242623

Dimensions

Thread Size

1/2 NPT

Conductor Related

Cable Diameter Range

0.500 in-0.625 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5

Pallet Quantity

1620