Brand: Bryant
Catalog ID: DC50912
Standard Product
Application
90 Degree Male
Catalog Number
DC50912
EU RoHS Indicator
Yes
Material
Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Bryant
Series
Deluxe Cord Grips
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size
1/2 NPT
Type
90 Degree Male Thread
UPC
781786242081
Thread Size
1/2 NPT
Cable Diameter Range
0.500 in-0.625 in
Number of Conductors
Jacketed UL Listed Cable Only
EU RoHS Indicator
Yes
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Carton Quantity
5