WBP_07401008_PRODIMAGE
WBP_07401008_PRODIMAGE

Deluxe Cord Grip, Straight Male, .625-.750", 3/4" With Mesh

Brand:

Bryant

Catalog ID:

DC6234

Deluxe Cord Grip, Straight Male, .625-.750", 3/4" With Mesh

Standard Product

Product details

General

Application
Straight Male
EU RoHS Indicator
Yes
Material
Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Bryant
Series
Deluxe Cord Grips
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size
3/4 NPT
Type
Straight Male Thread
UPC
781786242722

Conductor Related

Cable Diameter Range
0.625 in-0.750 in
Number of Conductors
Jacketed UL Listed Cable Only

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Pallet Quantity
1500