Brand: Bryant
Catalog ID: FC15045
Insulated
Application
45 Degree Male
Catalog Number
FC15045
EU RoHS Indicator
No
Material
Steel Fitting, Stainless Steel Mesh
Material - Mounting Hardware
Between Enclosure and Conduit
OEM Brand Name
Hubbell Bryant
Series
Liquidtight Conduit
Style
For Metal & Non-Metallic PolyTuff I
Temperature Rating
-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Type
45 Degree With Male Fitting
UPC
781786241503
Conduit Trade Size
1 1/2 in
Connectivity
Cap Nut
EU RoHS Indicator
No
Nema Rating
Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2
Temperature Rating
-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Carton Quantity
2