HUBBELL
Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .38-.50", For Size 1 Devices, Galvanized
Image of PC13W43 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .38-.50", For Size 1 Devices, Galvanized

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .38-.50", For Size 1 Devices, Galvanized

Brand: Bryant

Catalog ID: PC13W43

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .38-.50", For Size 1 Devices, Galvanized

  • I-Grip
  • .38-.50"
  • For Size 1 Devices
  • Galvanized

Plastic Coated Mesh

General

Application

Light Duty

Catalog Number

PC13W43

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

OEM Brand Name

Hubbell Bryant

Series

Plug & Connectors

Style

For Bryant Devices

Type

Fitting

UPC

781786350052

Conductor Related

Cable Diameter Range

0.38 in-0.50 in

Cable Size

.38-.50" (.96-1.27)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10