HUBBELL
Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .68-.83", For Size 3 Devices, Galvanized
Image of PC345W54 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .68-.83", For Size 3 Devices, Galvanized

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .68-.83", For Size 3 Devices, Galvanized

Brand: Bryant

Catalog ID: PC345W54

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .68-.83", For Size 3 Devices, Galvanized

  • I-Grip
  • .68-.83"
  • For Size 3 Devices
  • Galvanized

Plastic Coated Mesh

General

Application

Light Duty

Catalog Number

PC345W54

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

OEM Brand Name

Hubbell Bryant

Series

Plug & Connectors

Style

For Bryant Devices

Type

Fitting

UPC

781786350359

Conductor Related

Cable Diameter Range

0.68 in-0.83 in

Cable Size

.68-.83" (1.73-2.11)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10