HUBBELL
Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .83-.95", For Size 3 Devices, Galvanized
Image of PC345W73 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .83-.95", For Size 3 Devices, Galvanized

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .83-.95", For Size 3 Devices, Galvanized

Brand: Bryant

Catalog ID: PC345W73

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .83-.95", For Size 3 Devices, Galvanized

  • I-Grip
  • .83-.95"
  • For Size 3 Devices
  • Galvanized

Plastic Coated Mesh

General

Application

Light Duty

Catalog Number

PC345W73

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

OEM Brand Name

Hubbell Bryant

Series

Plug & Connectors

Style

For Bryant Devices

Type

Fitting

UPC

781786350403

Conductor Related

Cable Diameter Range

0.83 in-0.95 in

Cable Size

.83-.95" (2.11-2.41)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10