HUBBELL
Wide Range Strain Relief, Bus Drop Grip, 1.25- 1.50", 1 1/2", Steel
Image of BDSR125 Wide Range Strain Relief, Bus Drop Grip, 1.25- 1.50", 1 1/2", Steel

Wide Range Strain Relief, Bus Drop Grip, 1.25- 1.50", 1 1/2", Steel

Brand: Bryant

Catalog ID: BDSR125

Wide Range Strain Relief, Bus Drop Grip, 1.25- 1.50", 1 1/2", Steel

  • 1.25- 1.50"
  • 1 1/2"
  • Steel

Non-Insulated

General

Application

Light Duty

Catalog Number

BDSR125

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

OEM Brand Name

Hubbell Bryant

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

1 1/2 NPT

Type

Insulated, Wide Range

UPC

781786240407

Dimensions

Thread Size

1 1/2 NPT

Conductor Related

Cable Diameter Range

1.25 in-1.50 in

Cable Size

1.25-1.50" (3.17-3.81)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

20

Pallet Quantity

1100