HUBBELL
WBP_02211013_PRODIMAGE
WBP_02211013_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_02211013_alt_PRODIMAGE

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 3.00" Conduit, Tin-Coated Bronze, 1.25-1.49"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

02211023

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 3.00" Conduit, Tin-Coated Bronze, 1.25-1.49"

Conduit Riser Grips - Single Weave, Closed Mesh - Kellems® Conduit Riser Support Grips are available in closed mesh and in split mesh with lace or rod closures, to cover all applications including single cable or multiple wire support. Refer to page X-37 for grip selection assistance for cable bundles. The standard material is tin-coated bronze strand. The grip is permanently fastened to a support ring, resulting in a one piece unit which will allow air ventilation within the conduit. The ring will fit standard electrical rigid metal conduit and schedule 40 rigid PVC conduit only. Recommended safety factor is ten for catalog listed support grips.

Closed Mesh

Product details

General

Application

  • Cable Support in Conduit

Approx Breaking Strength

1,400 lbs

Catalog Number

02211023

Color

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Mechanical - Approximate Breaking Strength - 1,400 (6,227)

Series

Conduit Riser

Specifications

  • -
  • -
  • Ring - Bronze
  • Strand - Tin-coated bronze
  • Tab - Copper
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

783585305028

Dimensions

Conduit Trade Size

3 in

Conductor Related

Cable Diameter Range

1.25 in- 1.49 in

Cable Size

1.25"-1.49" (3.17-3.78)

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions