HUBBELL
Image of 02211106 Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 0.75" Conduit, Tin-Coated Bronze, 0.50-0.62"

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 0.75" Conduit, Tin-Coated Bronze, 0.50-0.62"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02211106

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 0.75" Conduit, Tin-Coated Bronze, 0.50-0.62"

Conduit Riser Grips - Single Weave, Closed Mesh - Kellems® Conduit Riser Support Grips are available in closed mesh and in split mesh with lace or rod closures, to cover all applications including single cable or multiple wire support. Refer to page X-37 for grip selection assistance for cable bundles. The standard material is tin-coated bronze strand. The grip is permanently fastened to a support ring, resulting in a one piece unit which will allow air ventilation within the conduit. The ring will fit standard electrical rigid metal conduit and schedule 40 rigid PVC conduit only. Recommended safety factor is ten for catalog listed support grips.

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip