text.skipToContent text.skipToNavigation

02216030

by Hubbell Wiring Device-Kellems 

Catalog ID: 02216030

Service Drop Support Grips, Light Duty, Universal Eye, Single Weave, Closed Mesh, Tin-Coated Bronze, 1.06-1.25"

  • Single eye
  • Strand equalizers position wires for equal loading throughout grip length

Closed Mesh

Product Details

General

Application Universal Eye
Approx Breaking Strength 1,020 lbs
Color Metallic
Construction Woven
Item Type Service Drop Grips
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 1,020 (4,537)
  • Mechanical - Working Load - 102 (453.7) Lbs. (N)
UPC 783585307480

Dimensions

Display Size Standard Sized

Conductor Related

Cable Diameter Range 1.06 in-1.25 in
Cable Size 1.06"-1.25" (2.69-3.17)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads