HUBBELL
Fiber Optic Support Grips, Single Eye, Closed Mesh, 0.37"-0.48"
Image of 022291003 Fiber Optic Support Grips, Single Eye, Closed Mesh, 0.37"-0.48"
Image of 022291003 Fiber Optic Support Grips, Single Eye, Closed Mesh, 0.37"-0.48"
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Fiber Optic Support Grips, Single Eye, Closed Mesh, 0.37"-0.48"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 022291003

Fiber Optic Support Grips, Single Eye, Closed Mesh, Single Weave, Tin-Coated Bronze, 0.37"-0.48"

Kellems Support Grips for fiber optic cable are specially designed to hold the cable weight as it hangs in a vertical or horizontal position. Fiber optic cable must be supported and Kellems Grips provide the support easily and economically. These grips are made of high grade, non-magnetic tin-coated bronze strand. They are offered in universal bale or single eye configurations and are available in either closed mesh (for use where the cable end is available) or in split mesh, rod closing (for installation on existing cable runs or at specific locations).

For permanent support when cable end is available

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

300 lbs

Catalog Number

022291003

Color

Construction

Woven

EU RoHS Indicator

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Fiber Optic Series

Specifications

  • Eye - Stainless Steel
  • Strand - Tin-coated bronze
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

783585332543

Dimensions

Weight

0.05 lb

Conductor Related

Cable Diameter Range

0.37 in-0.48 in

Cable Size

.37"-.48" (.94-1.22)

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

300 lbs