WBP_02403037_PRODIMAGE
WBP_02403037_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_02403037_alt_PRODIMAGE
WBP_02403037_alt-1_PRODIMAGE

Support Grips, Offset Eye, Single Weave, Split Mesh, Rod Closing, Stainless Steel, 1.50-1.74"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

02403043

Support Grips, Offset Eye, Single Weave, Split Mesh, Rod Closing, Stainless Steel, 1.50-1.74"

Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.

  • Offset eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh- Rod Closing

Product details

General

Application
Offset Eye
Approx Breaking Strength
4,500 lbs
Color
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 4,500 (20,017)
  • Mechanical - Working Load - 450 (2001.7) Lbs. (N)
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Offset Eye
UPC
783585310503

Conductor Related

Cable Diameter Range
1.5 in-1.74 in
Cable Size
1.50"-1.74" (3.81-4.42)

Certifications And Compliance

Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
10