WBP_073041284_PRODIMAGE
WBP_073041284_PRODIMAGE

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.24-0.32"

Brand:

Bryant

Catalog ID:

BDS24L

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.24-0.32"

Closed Mesh

Product details

General

Application
Universal Eye
Approx Breaking Strength
350 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Steel, Galvanized
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Bus Drop
Style
Split Mesh, Rod Closing
Type
Universal Eye
UPC
781786240148

Conductor Related

Cable Diameter Range
0.24 in-0.32 in
Cable Size
.24-.32" (.61-.81)

Logistics

Carton Quantity
10

Resources and downloads