Brand: Bryant
Catalog ID: BDS24L
Closed Mesh
Application
Universal Eye
Approx Breaking Strength
350 lbs
Catalog Number
BDS24L
Construction
Woven
EU RoHS Indicator
No
Material
Steel, Galvanized
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Bus Drop
Style
Split Mesh, Rod Closing
Type
Universal Eye
UPC
781786240148
Cable Diameter Range
0.24 in-0.32 in
Cable Size
.24-.32" (.61-.81)
EU RoHS Indicator
No
Approx Breaking Strength
350 lbs
Carton Quantity
10